Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
L - Pneumatic Wheels
Bill of material
400 LB 25
ORDERNO
Article-number
400 LB 25
WDAB
Wheel-Ø A x width B
400x100 mm
LC
Load capacity
200 kg
HW
Hub width
75 mm
FL
Fixing length
75 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
25 mm
WT
Wheel-type
E
RIM
Rim
grey
BAND
Band
black
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices